1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Remote thermometer

Remote thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,454.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Esco Thermometer/Hygrometer Separation Thermometer
[Materials]All stainless steel (SUS304)
[Specifications]Liquid Filled/Liquid Inflatable

Part Number
EA727-2
EA727-4
EA727-5
EA727-13
EA727-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasurement temperature range
(°C)
JAN code

฿ 18,454.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s) 0 to 1004518340067486

฿ 18,980.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s) --

฿ 19,514.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s) 0 to 2004518340067509

฿ 21,265.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s) 0 to 1004518340140615

฿ 24,300.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s) 0 to 2004518340141667

Loading...

  1. 1

Basic Information

Product Type Thermometer (Installation Type) Materials All stainless steel (SUS304) Screw PT1/2"
Temperature Sensing Part ø 12×100mm Specifications Liquid Filled/Liquid Inflatable Minimum temperature display(°C) 0