Remote Measurement Thermometer EA727-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Liquid filled
・Temperature sensing part-Dia. 12 x 100mm
・Lead length-3m
・Screw-PT1/2
・All stainless steel (SUS304)
・Measurement range…-50 to 50℃
・One division…2℃
・Dial dia.…100mm
・Liquid expansion type