1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Base Indicator Holder, Holding Force: 314 N

MEASURING TOOL

Magnetic Base Indicator Holder, Holding Force: 314 N
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,157.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Magnet dim.-35 x 30 x 40mm
・Holder arm length-56 x 52mm
・Gauge mounting hole dia.-8mm (with 6mm adapter)
・With 360° of ominidirectional indicator side fine control mechanism
・Magnetic force-314N
・Capable of clamping with two grooves,Used as a holder and for inspection of round objects.

Part Number
EA725T-33 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,157.00

฿ 11,744.65

MEASURING TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725T-33 in the Magnetic Base Indicator Holder, Holding Force: 314 N series.