1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Base Gauge Holder, Overall Height: 80 mm, Holding Force: 196 N (20 kgf)

MEASURING TOOL

Magnetic Base Gauge Holder, Overall Height: 80 mm, Holding Force: 196 N (20 kgf)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,237.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Overall height-80mm
・Gauge hole size-Dia.6mm, dovetail groove:5.5mm
・Arm mounting screw dia.-M5 x 0.8mm
・Magnetic force-196N(20kgf)
・Base size-Dia.30 x 25(H)mm
・Weight-0.18kg
・Mechanical lock mechanism

Part Number
EA725T-167
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,237.00

MEASURING TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725T-167 in the Magnetic Base Gauge Holder, Overall Height: 80 mm, Holding Force: 196 N (20 kgf) series.