1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Magnetic Base Gauge Holder, Overall Height: 214 mm

MEASURING TOOL

Magnetic Base Gauge Holder, Overall Height: 214 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,369.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Overall height-214mm
・Gauge hole size-Dia.8mm(with dia.6mm adapter), dovetail groove:6.5mm
・Arm mounting screw dia.-M5 x 0.8mm
・Magnetic force-294N(30kgf)
・Base size-30(W) x 35(L) x 35(H)mm
・Weight-0.45kg
・Mechanical lock mechanism
・With fine motion adjustment

Part Number
EA725T-165
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,369.00

MEASURING TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725T-165 in the Magnetic Base Gauge Holder, Overall Height: 214 mm series.