1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnet base gauge holder EA725T-152/EA725T-153

Magnet base gauge holder EA725T-152/EA725T-153
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,865.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·Esco, magnetic base gauge holder.
·Holding force: 294 N (30 kgf)
·Overall height: 90 mm

Part Number
EA725T-152
EA725T-153
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStrut
(mm)

฿ 2,865.00

MEASURING TOOL 1 Piece(s) 12 Day(s) -

฿ 4,637.00

MEASURING TOOL 1 Piece(s) 12 Day(s) 100

Loading...

  1. 1

Basic Information

Product type Magnetic Stand (post type) Main pillar(mm) 55 Magnet Width(mm) 30
Magnet Depth(mm) 35 Magnet Height(mm) 35