1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Gauge Holder, Post Overall Height: 340 mm

MEASURING TOOL

Dial Gauge Holder, Post Overall Height: 340 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,344.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Post height-340mm
・Support-176mm
・Base dim.-50 x 60 x 55(H)mm
・Support joint screw-M8
・Gauge mounting hole dia.-6, 8mm, 3/8 (with dovetail groove)

Part Number
EA725T-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,344.00

MEASURING TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725T-15 in the Dial Gauge Holder, Post Overall Height: 340 mm series.