1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnet base gauge holder EA725T-141/EA725T-144

Magnet base gauge holder EA725T-141/EA725T-144
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,809.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·Esco, magnetic base gauge holder.
·Holding force: 784 N (80 kgf)
·Overall height: 231 mm

Part Number
EA725T-141
EA725T-144
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,809.00

MEASURING TOOL 1 Piece(s) 12 Day(s)

฿ 4,394.00

MEASURING TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Gauge Mounting Hole Diameter 4.5mm, 6.5mm Product type Magnetic Stand (post type) Main pillar(mm) 176
Strut(mm) 165 Magnet Width(mm) 50 Magnet Depth(mm) 58
Magnet Height(mm) 55