1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Magnetic Base Gauge Holder, Pull Force 800 N, EA725T-106

MEASURING TOOL

Magnetic Base Gauge Holder, Pull Force 800 N, EA725T-106
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,060.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Overall height-400mm(Base height and main pillar height)
・Support-181mm x dia.14mm
・Sub pillar-165mm x dia.12mm
・Gauge hole dia.(mm)-φ6mm, 8mm
・Support joint thread-M8
・Base size-50x60x55(H)mm
・Magnetic force-800N(82kgf)
・Weight-1.5kg

Part Number
EA725T-106
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,060.00

MEASURING TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725T-106 in the Magnetic Base Gauge Holder, Pull Force 800 N, EA725T-106 series.