Taper Gauge EA725SG-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Minimum division-0.05mm
・Dim.-11(W) x 160(H)mm
・Material-Carbon steel (not quenched), silver finish
・With storage case
・Measurement range…0.4 to 6mm
・Taper angle…2°51'45