[Stainless Steel] Feeler Gauge EA725RH-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Leaf length-1m
・Leaf width-12.7mm
・Material-Stainless steel
・Case dim.-77 x 77 x 22mm
・For assembling, adjustment, Only a required length can be cut and used.
・Dim. (mm)…0.04