Feeler Gauge EA725RG-14

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Leaf length-1m
・Leaf width-12.7mm
・Material-Carbon tool steel (quenched)
・Case dim.--3 to -30: 77 x 77 x 22mm, -35 to -50: 115 x 115 x 22mm, -60 to -100: none
・For assembling, adjustment, Only a required length can be cut and used.
・Dim. (mm)…0.14