Plastic Thickness Gauge EA725RB-30

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・13 pcs/set
・Dim.-0.025, 0.038, 0.051, 0.076, 0.102, 0.127, 0.191, 0.254, 0.305, 0.381, 0.508, 0.635, 0.762mm
・Width-12.7mm
・Corrosion resistant, non-conducting, non-spark
・Plastic
・Blade length…125mm