Dial Gauge EA725MA-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Measurement range-0 to 10mm
・Minimum scale-0.01mm
・Scale specification-±0 to 100
・Mounting shaft dia.-8mm
・Gauge head length-20mm
・Dial dia.-60mm
・Overall length-112mm
・Material-Body: steel
・Accessories-Back cover (flat type, lug-equipped type) 2 types
・O-ring is installed to keep water and oil out of the gap between outer frame and inner frame.