Micrometer (for Inside Measuring) EA725EJ-21

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Minimum division-0.01mm
・Material-High-carbon chromium bearing steel
・With reference ring gauge
・Measurement range…5 to 30mm
・Min. error…5μm