Micrometer (With Counter) EA725EH-51

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Spindle dia.-φ6.5mm
・Frame: globular graphite cast iron; spindle: high-carbon chromium bearing steel
・Mechanical count indication. No more concern for mis-reading!
・Measurement range(mm)-0 to 25
・Minimum division(mm)-0.01