Micrometer EA725EH-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Minimum division-0.01mm
・Material-Frame: carbon steel, Spindle: high-carbon chromium bearing steel
・With 1 reference rod (excluding -1)
・Range…100 to 125mm
・Min. error…6μm
・Opening depth…75mm