Micrometer EA725EH-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Minimum division-0.01mm
・Material-Frame: carbon steel, Spindle: high-carbon chromium bearing steel
・With 1 reference rod (excluding -1)
・Range…75 to 100mm
・Min. error…5μm
・Opening depth…63mm