Micrometer Criteria Rod EA725E-108

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Body :High Carbon Chromium Bearing Steel 、Grip Section :Plastic
・Available For Adjusting The Base Point Of The Externally Attached Micrometers
・Properness Micrometer (mm) …200 To 225
・Accuracy (μm)…5
・Size (mm) …Length :200、Dia. :8