(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Maximum error- -11: ±0.02mm, -12,-13: ±0.03mm
・Water proof, dust-proof-Equivalent to IP54
・Power supply-CR2032x1 pc (included)
・Holding, auto off function
・Material-Stainless steel
・Measurement range(mm)-0 to 200
・Minimum division(mm)-0.01
・Jaw length(mm)-50
How can we improve?
How can we improve?