1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slide Caliper (for Left Hand) EA725CJ-150

MEASURING TOOL

Slide Caliper (for Left Hand) EA725CJ-150
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,680.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range-0 to 150mm
・Minimum scale-0.01mm
・Maximum error-±0.03mm
・Jaw length-40mm
・Power supply-SR44 x 1 pc
・Overall length-236mm
・Material-Stainless steel
・With depth bar

 
Part Number
EA725CJ-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,680.00

MEASURING TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725CJ-150 in the Slide Caliper (for Left Hand) EA725CJ-150 series.