1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

0-25mm caliper gauge (Digital)

0-25mm caliper gauge (Digital)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,780.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The thickness of small parts, tubes, etc. can be measured quickly with one touch.

Part Number
EA725AC-21
EA725AC-22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications 3

฿ 3,780.43

ESC MEASURING TOOL 1 Piece(s) 8 Day(s) ·Arm shape: Curve/JAN: 4548745582482

฿ 3,780.26

ESC MEASURING TOOL 1 Piece(s) 8 Day(s) ·Arm shape: Straight line/JAN: 4548745582499

Loading...

  1. 1

Basic Information

Specification 1 ·Measurement Range: 0/25 mm·Minimum scale: 0.02 mm·Accuracy: ±0.04 mm (0.00/5.00 mm), ±0.08 mm (5.02/25.00 mm)·Measurement depth: 35 mm·gauge diameter: 50 mm in diameter Specifications 2 ·Function: Hold, auto-off/power: CR2032 x 1 piece/weight: 90 g/Material: You can quickly measure the thickness of steel, plastic/small parts, pipes, etc. with one touch.