Rear Under Mirror EA724ZX-11

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・No drilling required. Clipping type
・Inserted into rear panel
・Flexible angle adjustment
・Materials-Mirror:glass, Frame:resin, Mounting bracket:iron(baking finish)
・Fitting size-Base:85x40x40mm、shaft:Dia.16x220mm
・Weight-660g
・Unusablefor vehicles with rear panels entirely made of glass
・Size-φ147mm
・Curved-120R