Front Under Mirror EA724ZX-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・No drilling required. Attached to the wing rear-view mirror of the vehicle.
・Attachment dim.-15 to 19mm
・Materials-Mirror:glass, Frame:resin, Mounting bracket:iron(baking finish)
・Weight-250g
・Not mountable on door mirror type
・Size-φ147mm
・Curved-120R