(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat convex functional mirror (for garages, adhesive type)

Flat convex functional mirror (for garages, adhesive type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 18,750.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA724ZL-1 SALE
EA724ZL-2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight Mirror Surface Curvature

฿ 18,750.00

฿ 13,711.88

ANTI CRIME APPLIANCE 1 Piece(s) 12 Day(s) 150×210×5.8mm 0.21kg 280R

฿ 27,879.00

฿ 20,256.88

ANTI CRIME APPLIANCE 1 Piece(s) 12 Day(s) 320×250×5.8mm 0.43 kg 400R

Basic Specifications

  • Mirror Surface Material
    Special Plastic
  • Details 1
    With dedicated concrete bond
  • Details 2
    Flat Convex Function Mirror
  • Details 3
    Can be installed outdoors

Product Description

Mirror Surface Material: Special Plastic
Details 1: With dedicated concrete bond
Details 2: Flat Convex Function Mirror
Details 3: Can be installed outdoors

Part Number
EA724ZL-1 SALE
EA724ZL-2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight Mirror Surface Curvature

฿ 18,750.00

฿ 13,711.88

ANTI CRIME APPLIANCE 1 Piece(s) 12 Day(s) 150×210×5.8mm 0.21kg 280R

฿ 27,879.00

฿ 20,256.88

ANTI CRIME APPLIANCE 1 Piece(s) 12 Day(s) 320×250×5.8mm 0.43 kg 400R

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1