1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

4-Pc Service Mirror Set EA724RF

OPTICAL INSTRUMENT

4-Pc Service Mirror Set EA724RF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,122.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Magnification-Equal magnification
・Mirror dim.-Dia. 16 x 170mm, dia. 22 x 165mm, dia. 25 x 185mm,dia. 30 x 190mm
・Material-Mirror: Glass, Handle: Stainless steel
・With Tool bag
・The color and material of the tool bag are subject to change without prior notice.

Part Number
EA724RF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,122.91

OPTICAL INSTRUMENT 1 Piece(s) Same day

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA724RF in the 4-Pc Service Mirror Set EA724RF series.