1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Service Mirror with Light & Magnet EA724RD-1

CAR TOOL PARTS

Flexible Service Mirror with Light & Magnet EA724RD-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,934.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・For inspection of dark places such as rear of machinery and sections around automotive chassis
・Power supply-AA-size battery x 2 pcs (separately sold)
・Magnet pickup with LED light, inspection mirror (replaceable type)
・Stainless steel mirror reflective plate
・Magnetic force-Approx. 900g
・Full length-580mm (without mirror)
・Tip dia.-16mm
・Millor dim.…100 x 75mm

Part Number
EA724RD-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,934.00

CAR TOOL PARTS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA724RD-1 in the Flexible Service Mirror with Light & Magnet EA724RD-1 series.