1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sewer Pipe Mirror (Telescoping Type)

Sewer Pipe Mirror (Telescoping Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,114.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Esco's optical equipment/sewer pipe mirror (telescopic type).
The joint part is made of rubber that can be expanded and contracted with one touch.

Part Number
EA724H
EA724HA
EA724HB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMirror Size JAN code

฿ 9,679.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) -4518340067233

฿ 9,679.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) 203×90mm4518340535787

฿ 9,114.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) 100×73mm4518340535794

Loading...

  1. 1

Basic Information

Product Type Inspection mirror Magnification(x) same Joint Part Made of rubber that can be expanded and contracted with one touch
Pole Length 600 to 2000mm Materials Made of fiberglass