1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inspection mirror (retractable/stainless steel) EA724GT

Inspection mirror (retractable/stainless steel) EA724GT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,060.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With ball joint (360° rotation possible)
It is a 1:1 size inspection mirror.
A mirror cover is included.

Part Number
EA724GT-3
EA724GT-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipExtension size (mm) JAN code

฿ 2,060.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) 325 to 7604518340517875

฿ 2,437.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) 368 to 8004518340517929

Loading...

  1. 1

Basic Information

Product Type Inspection mirror Magnification(x) same Accessories Mirror cover included
Materials Mirror: stainless steel, shaft: Stainless steel