1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inspection Mirror (Extendable/Stainless Steel)

Inspection Mirror (Extendable/Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,095.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The stainless steel mirror does not break, so you can work safely.
·6 stages of expansion and contraction

Part Number
EA724GC-21
EA724GC-22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipExtension size (mm) Weight JAN code

฿ 3,095.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) 150 to 55080g4548745365849

฿ 4,540.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) 220 to 1250-4548745365856

Loading...

  1. 1

Basic Information

Product Type Inspection mirror Magnification(x) same Mirror Size 60×75mm