1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inspection Mirror (Telescoping Type) (EA724EG-1)

OPTICAL INSTRUMENT

Inspection Mirror (Telescoping Type) (EA724EG-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Uses a hexagonal shaft that does not rotate during use
·Telescoping type convenient for inspection in difficult places such as high places

Part Number
EA724EG-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Mirror Size Overall Length JAN code

฿ 1,044.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) sameø 57250 to 350mm4518340854581

Loading...

  1. 1

Basic Information

Product Type Inspection mirror

Please check the type/dimensions/specifications of the part EA724EG-1 in the Inspection Mirror (Telescoping Type) series.

Products with similar specification

Part Number
EA724EG-11
EA724EG-12
EA724EH-1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMagnification
(x)
Mirror Size Overall Length JAN code

฿ 1,063.16

1 Piece(s) Same day 2ø 57250 to 350mm4518340854604

฿ 2,112.00

1 Piece(s) 12 Day(s) 2ø 57400 to 650mm4518340854611

฿ 1,359.00

1 Piece(s) 12 Day(s) sameø 81275 to 375mm4518340854628