1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Service Mirror [with Magnet] EA724CE-5

ESC OPTICAL INSTRUMENT

Service Mirror [with Magnet] EA724CE-5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,502.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Magnification…Equal magnification
・360°-turnable with the ball joint
・Base is strong magnet type.
・Dim.…Base : 38 x 38 x 46mm,Ball joint section : 50 to 90mm, Mirror : 54 x 88mm
・Weight…300g
・Material…Base : Resin,Ball joint : stainless steel,Mirror : Glass,Mirror receptacle : Stainless steel
・This mirror assist difficult-to-weld space.
・Inspection mirror with sturdy and powerful magnetic base
・With magnet release lever and magnetic prevention plate

 
Part Number
EA724CE-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,502.55

ESC OPTICAL INSTRUMENT 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA724CE-5 in the Service Mirror [with Magnet] EA724CE-5 series.