1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inspection mirror (pocket type) with clip

Inspection mirror (pocket type) with clip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 684.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The ball joint allows inspection from any angle.
·Highly insulated vinyl grip
·Clips included

Part Number
EA724CE-1
EA724CE-2
EA724CE-3
EA724CE-11
EA724CE-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Mirror Size Specifications Overall Length JAN code

฿ 684.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) sameø 22pocket type-4518340854536

฿ 717.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) sameø 30pocket type-4518340854543

฿ 717.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) same25 × 50 mm (ellipse)-215mm4518340854550

฿ 1,025.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) 2ø 22pocket type-4518340854567

฿ 1,129.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) 2ø 30pocket type-4518340854574

Loading...

  1. 1

Basic Information

Product Type Inspection mirror