1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Telescopic Service Mirror [with LED Light] EA724CD-30

OPTICAL INSTRUMENT

Telescopic Service Mirror [with LED Light] EA724CD-30
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,310.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Mirror dim.-46 x 67mm
・Telescopic dim.-180 to 665mm
・Weight-126g (including battery)
・Light-Light source: LED bulb
・Power supply-CR2032 x 2 pcs (included)
・With ball joint (rotatable 360°)
・Non-slip grip even with a wet or greasy hand
・Specs.…Body

 
Part Number
EA724CD-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,310.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA724CD-30 in the Telescopic Service Mirror [with LED Light] EA724CD-30 series.