1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inspection Mirror (Stretchable pattern)

Inspection Mirror (Stretchable pattern)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,081.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Ball joint allows 360° viewing
·Anti-slip grip. Non-slip even with wet or oily hands
·Mirror part is removable

Part Number
EA724CD-21
EA724CD-22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Shaft Length Mirror Size JAN code

฿ 1,081.48

ESC OPTICAL INSTRUMENT 1 Piece(s) 45 Day(s) 2300 to 1295ø 574548745032307

฿ 1,925.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) same300 to 1333ø 814548745032321

Loading...

  1. 1

Basic Information

Product Type Inspection mirror Materials Mirror: Glass, mirror receiver/shaft: Stainless steel