1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Telescopic inspection mirror (with clip)

Telescopic inspection mirror (with clip)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 718.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Anti-slip grip. Provides a firm grip even with wet or oily hands
·Ball joint allows 360° viewing
·Mirror part is removable
·Clips included

Part Number
EA724CD-16
EA724CD-17
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Length Mirror Size JAN code

฿ 992.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) 134 to 689ø 224548745032291

฿ 718.85

OPTICAL INSTRUMENT 1 Piece(s) Same day 134 to 71825 × 50 mm (ellipse)4548745032062

Loading...

  1. 1

Basic Information

Product Type Inspection mirror Magnification(x) same