Dia. 22mm/115-450mm Inspection Mirror (Telescopic handle) EA724CD-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・The telescopic section uses spring steel.
・Magnification-Actual size
・Mirror material-Glass
・Mirror receptacle-Stainless steel
・Shaft-Spring steel plating
・Mirror dia.…Dia. 22
・Overall length…115 to 450