1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Telescopic Service Mirror EA724CB-4

OPTICAL INSTRUMENT

Telescopic Service Mirror EA724CB-4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,890.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Mirror material-Acrylic resin
・Magnification-Actual size
・Shaft-Stainless steel
・Mirror dim.…102 x 152mm
・Telescopic length…250 to 890mm

Part Number
EA724CB-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,890.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA724CB-4 in the Telescopic Service Mirror EA724CB-4 series.