(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Pole Length: 600 to 1000 mm
steps: two-step joint
Magnification: same
Mirror Size: 80 × 130 mm
Part Number |
---|
EA724BB-11A |
EA724BB-12A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 19,670.00 ฿ 14,262.72 | OPTICAL INSTRUMENT | 1 Piece(s) | 12 Day(s) | ||
฿ 18,482.00 ฿ 14,785.60 | OPTICAL INSTRUMENT | 1 Piece(s) | 20 Day(s) |
Loading...
Product Type | Inspection mirror | Magnification(x) | same | Light presence | With LED Light |
---|---|---|---|---|---|
Brightness | 180 lumens | Pole Length | 600 to 1000 | Power Supply | Rechargeable lithium ion battery (included) |
Light Size | ø 20×75mm | Light Source | LED bulb, diffused light | JAN code | 4548745144055 |
How can we improve?
How can we improve?