T 6 /0.6N.m [TORX]TorqueDriver EA723VM-0

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Clockwise only
・When the value reached the torque, it is indicated to operator by large latch tone and vibration.
・VM-6 is pistol-shaped.
・Enable to tighten with pre-set torque value(unable to change pre-set value)
・Accuracy-±10%
・Dim.T6
・Torque value…0.6N・m