0.3 - 1.2N.m TorqueDriver/ESD Adjustable Type EA723VH-21

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Width across hex-1/4
・Overall length-155mm
・With quick bit holder
・Accuracy-±6%
・Since torque is effective in a clockwise direction, this can be used as an ordinary screwdriver in a counter clockwise direction.
・Torque range…0.3 to 1.2N・m
・Min. scale value…0.05N・m