Torque Wrench (Ratchet Type) EA723TA-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Accuracy-±3%
・Ratchet Part is Right/left switch type
・Measurement direction is the right direction (clockwise) only.
・Square drive-1/2
・Torque range(N・m)-20 to 200
・Overall length(mm)-500