Ratchet Head EA723SB-42

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For EA723S-26 to -28
・A Quick Release Type Where The Sockets Can Be Speedily Put On/removed
・Right/Left Switch Type
・Square Drive …1/2
・Size (The width X Thickness)mm…41×18
・Head Square Drive …14×18mm