Torque Wrench (Adjustable type) EA723S-22

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Accuracy …±3%
・Head Exchangeable Type Available For Multiple Purposes
・Numerical Display Makes It Easier To Confirm The Setup Values
・Torque Range (N・m)…10 To 50
・Minimum Scale(N,M) …0.25
・Length(Mm) …330
・Head Square Drive …912mm