200 -1000cNm TorqueDriver EA723S-13

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-1/4
・Accuracy-±6%
・Type specific feature can be found for each part number.
・Torque…200 to 1,000cNm
・Min. scale…5cNm
・Type…C

【Product Specifications】
・Square drive-1/4
・Accuracy-±6%
・Type specific feature can be found for each part number.
・Torque…200 to 1,000cNm
・Min. scale…5cNm
・Type…C
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.