Preset type torque driver EA723PB-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Accuracy …±6%
・Full length …120mm
・Please Make Sure To Use By Adjusting The Torque Value To Be Matching With Each Other Using A Torque Analyzer (sold Separately).
・EA550CA・CB・CC・CD・CE・CFSeries For
・Initial Setting Torque (N・m)…5.0
・Torque Range (N・m)…1.0 To 5.0