[ESD]Dial Type Torque Driver EA723PB-27

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square Drive …1/4
・Full length …144mm
・Accuracy …±6%
・Conductivity Grip
・easily-visible Analog Scale
・Easy To Make The Torque Setting Using The Dial.
・Torque Range …1.0 To 5.0N・m