1/2"sq Digital TypeTorquemachine of measurement EA723NH-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Accuracy-±3%
・Power supply-AAA batteryx2 pcs(included)
・Size-44x24x75(H)mm
・Digital torque measuring instrument used by being installed between a manual handle (e.g. ratchet handle) and socket
・Square drive-1/2
・Torque range-20 to 200Nm