10-50Nm 1/2sq [Ratchet Type] Torque Wrench EA723ND-50B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Accuracy-±3%
・Displays the numerical value corresponding to.
・With calibration certificate
・Handle color: black
・Square drive…1/2
・Torque(N・m)…10 to 50
・Min. scale(N・m)…0.5
・Length(mm)…308