10-50Nm 3/8sq [Ratchet Type] Torque Wrench EA723ND-50

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Accuracy-±3%
・Displays the numerical value corresponding to.
・With calibration certificate
・Handle color: black
・Square drive…3/8
・Torque(N・m)…10 to 50
・Min. scale(N・m)…0.5
・Length(mm)…308